IESNA:LM-63-2002
[TEST]P939970
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2405-108-1)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB2D-827-U-5WQ
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](2) 80 CRI, 2700K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE V WIDE OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17900
TILT=NONE
52 -1 1 37 11 1 1 0.5 1 0
1 1 147.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 85
90
1632.8 1622.6 1601.2 1582.6 1577.9 1579.8 1585.4 1595.6 1604.9 1607.7
1608.7 1622.6 1651.4 1698.9 1778 1889.6 2025.5 2189.2 2398.6 2647.9
2930.7 3276.8 3696.5 4173.7 4687.3 5239 5768.4 6015 5654 4369.1
2377.2 670.8 205.6 121.9 69.8 28.8 0
1632.8 1627.3 1604.9 1586.3 1581.7 1582.6 1588.2 1598.4 1606.8 1609.6
1611.4 1626.3 1654.2 1704.5 1781.7 1894.3 2032 2196.7 2411.6 2660.9
2953.1 3309.4 3745.8 4212.8 4735.7 5301.4 5819.6 6042.9 5597.2 4271.4
2266.4 628.9 199.1 111.6 65.1 26.1 0
1632.8 1625.4 1604 1584.5 1576.1 1577 1579.8 1585.4 1589.1 1592.8
1598.4 1614.2 1644 1691.5 1769.6 1872.9 2005 2161.3 2363.2 2609.8
2917.7 3302.9 3755.1 4257.5 4778.5 5331.2 5853.1 6124.8 5794.5 4613.8
2739.1 1010.4 269.8 134 79.1 30.7 0
1632.8 1621.7 1601.2 1579.8 1568.6 1565.9 1567.7 1568.6 1568.6 1575.2
1584.5 1602.1 1631.9 1678.4 1745.4 1844 1975.2 2135.3 2337.1 2582.8
2915.9 3314.1 3822.1 4394.2 4980.4 5555.4 6092.2 6395.5 6228.1 5355.3
3676.9 1778.9 535.9 195.4 94.9 29.8 0
1632.8 1621.7 1602.1 1579.8 1565.9 1563.1 1564.9 1564.9 1564.9 1572.4
1589.1 1604.9 1630 1670.1 1730.5 1821.7 1953.8 2118.5 2321.3 2580
2921.4 3376.4 3963.5 4658.5 5373 6013.1 6529.5 6857 6896.1 6449.5
5143.2 3093.6 1313.7 334.9 112.6 26.1 0
1632.8 1618.9 1599.3 1577 1562.1 1559.3 1562.1 1565.9 1565.9 1573.3
1591 1604 1623.5 1666.3 1730.5 1821.7 1950.1 2118.5 2325.1 2597.7
2954 3443.4 4100.2 4901.3 5714.5 6420.6 6937.9 7323.1 7559.4 7408.7
6421.6 4508.7 2159.4 678.3 144.2 33.5 0
1632.8 1621.7 1601.2 1577.9 1563.1 1559.3 1561.2 1564.9 1564.9 1572.4
1589.1 1606.8 1631.9 1672.8 1736.1 1829.2 1959.4 2123.2 2327.8 2586.5
2927.9 3383.8 3973.7 4658.5 5365.6 6019.6 6559.3 6935.2 6985.4 6494.1
5261.4 3212.6 1262.5 325.6 94 25.1 0
1632.8 1623.5 1604 1580.7 1565.9 1562.1 1564.9 1567.7 1570.5 1577.9
1590 1609.6 1641.2 1688.7 1756.6 1850.6 1983.6 2145.5 2347.4 2600.4
2935.4 3357.8 3868.6 4425.9 4996.2 5572.1 6118.3 6424.4 6215 5397.2
3782 1818 542.4 203.8 96.8 29.8 0
1632.8 1626.3 1605.9 1583.5 1571.4 1569.6 1573.3 1580.7 1587.3 1593.8
1602.1 1618.9 1651.4 1702.6 1778.9 1884 2015.2 2174.3 2373.4 2614.4
2919.6 3298.2 3742 4226.8 4732.9 5280 5817.7 6088.5 5803.8 4826.9
3049.8 1198.3 343.3 163.7 87.5 35.4 0
1632.8 1628.2 1606.8 1584.5 1574.2 1573.3 1579.8 1592.8 1604 1610.5
1617 1633.8 1664.5 1716.6 1796.6 1909.2 2046.9 2213.4 2418.1 2665.6
2952.1 3308.5 3718.8 4179.3 4668.7 5211.1 5727.5 5930.3 5547 4305.9
2359.5 710.8 216.8 109.8 58.6 23.3 0
1632.8 1627.3 1606.8 1584.5 1574.2 1574.2 1580.7 1592.8 1604.9 1610.5
1616.1 1630 1661.7 1711 1790.1 1899.9 2036.6 2210.6 2416.2 2650.7
2932.6 3274.1 3682.5 4145.8 4612.9 5155.3 5682.8 5932.2 5608.4 4435.2
2513 789.9 228.9 119.1 61.4 21.4 0
